IESNA:LM-63-2002
[TEST]P950351
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4D-827-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 80 CRI, 2700K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]27317
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 293.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2992.6 3268.6 3568.8 3887.6 4163.6 4394.8 4570.1 4672.6 4689.4 4639.1
4586.8 4583.1 4614.8 4683.8 4846 5250.6 6255.6 7764.1 9108.4 10141.4
10935.7 11685.3 12362.1 12997.9 13424.9 12809.6 10368.9 7253.2 5015.7 3373
1422.7 451.2 214.4 93.2 29.8 0 0
2992.6 3274.2 3591.2 3898.8 4176.6 4407.8 4594.3 4696.9 4711.8 4667
4609.2 4607.4 4631.6 4702.4 4868.4 5185.4 6050.5 7521.7 9020.8 10091.1
10917.1 11748.7 12384.5 13007.2 13467.8 13070.6 10810.8 7719.3 5256.2 3497.9
1514 490.4 249.9 110 39.2 0 0
2992.6 3270.5 3578.1 3874.6 4139.3 4359.4 4529 4635.3 4646.5 4607.4
4564.5 4557 4583.1 4654 4812.5 5108.9 5811.9 7137.6 8629.2 9789
10646.7 11549.1 12405 13190 13853.8 14043.9 12522.5 9744.2 6574.5 4269.9
1976.4 779.4 438.2 242.4 111.9 37.3 0
2992.6 3248.1 3533.4 3816.8 4055.4 4258.7 4420.9 4504.8 4532.8 4516
4484.3 4480.6 4502.9 4536.5 4629.7 4818 5138.8 5877.1 7137.6 8584.5
9871 11066.2 12285.7 13434.2 14532.5 15390.2 15970 16016.7 15013.5 11910.9
6693.8 2396 962.1 514.6 236.8 54.1 0
2992.6 3210.8 3462.5 3721.7 3947.3 4139.3 4292.2 4394.8 4441.4 4452.6
4450.7 4461.9 4493.6 4523.4 4583.1 4719.2 4957.9 5317.8 5990.9 7128.3
8614.3 10201.1 11797.1 13458.5 14828.9 16122.9 17392.7 18811.7 19917.3 19104.4
15114.2 8325.3 3276.1 1465.6 619 63.4 0
2992.6 3190.3 3412.2 3635.9 3841 4029.3 4182.2 4301.6 4366.8 4413.4
4447 4501.1 4583.1 4648.4 4709.9 4806.9 5013.8 5345.7 5852.9 6473.8
7389.3 8588.2 9953.1 11418.6 12930.8 14607 16479.1 18677.4 21705.5 23504.8
21504.1 16164 8791.4 3136.2 779.4 44.7 0
2992.6 3179.1 3397.2 3622.9 3822.4 4010.7 4172.9 4290.4 4361.2 4406
4452.6 4506.7 4585 4654 4726.7 4834.8 5036.2 5362.5 5873.4 6531.6
7409.8 8584.5 9917.6 11353.4 12895.4 14590.3 16503.3 18817.2 21701.7 23396.6
21211.4 15854.4 8748.6 3199.6 770.1 50.3 0
2992.6 3141.8 3320.8 3516.6 3704.9 3887.6 4051.7 4189.7 4288.5 4365
4445.1 4542.1 4648.4 4737.9 4825.5 4950.4 5151.8 5463.2 5925.6 6555.8
7357.6 8338.4 9514.9 10870.4 12403.1 14127.8 16011.1 18045.3 20543.8 22453.2
19842.8 12391.9 5621.7 1913 455 39.2 0
2992.6 3117.6 3251.8 3406.6 3574.4 3744.1 3911.9 4059.2 4193.4 4310.9
4433.9 4551.4 4663.3 4762.1 4874 5036.2 5269.3 5629.1 6169.9 6908.2
7885.3 9050.6 10402.4 11879.2 13382 14963.2 16587.2 18311.9 20027.4 20605.4
18308.2 12270.7 5278.6 1583 637.7 177.1 0
2992.6 3074.7 3171.6 3283.5 3423.4 3576.2 3725.4 3880.2 4021.9 4165.5
4310.9 4443.3 4555.1 4674.5 4801.3 4952.3 5187.2 5563.9 6145.6 6994
8097.8 9371.3 10734.3 12116 13492 14873.7 16296.3 17659.3 18280.2 17096.2
13462.2 6753.5 1823.5 691.8 376.6 104.4 0
2992.6 3029.9 3078.4 3156.7 3261.1 3374.9 3511 3643.4 3786.9 3921.2
4077.8 4228.8 4378 4534.6 4696.9 4890.8 5157.4 5571.3 6194.1 7124.5
8345.8 9794.6 11193 12397.5 13439.8 14426.2 15227.9 15418.1 14448.6 11804.6
7365.1 2692.4 540.7 165.9 57.8 20.5 0
2992.6 3007.6 3028.1 3087.7 3173.5 3268.6 3382.3 3499.8 3626.6 3762.7
3908.1 4057.3 4221.4 4389.2 4575.7 4799.4 5092.1 5522.9 6127 6954.8
8064.3 9350.8 10531.1 11265.7 11603.2 11664.8 11414.9 10624.3 9175.6 7035
4141.2 1409.6 320.7 91.4 26.1 11.2 0
2992.6 2977.7 2979.6 3011.3 3069.1 3139.9 3225.7 3317.1 3408.4 3494.2
3589.3 3676.9 3779.5 3878.3 3986.5 4117 4309 4611.1 5088.4 5783.9
6677 7583.2 8207.8 8295.5 7795.8 6867.2 5539.6 3889.5 2217 1014.3
434.4 164.1 61.5 24.2 11.2 1.9 0
2992.6 2925.5 2886.4 2864 2845.3 2811.8 2754 2662.6 2541.4 2397.8
2233.8 2060.4 1886.9 1732.2 1612.9 1525.2 1461.8 1437.6 1562.5 1851.5
2172.2 2435.1 2420.2 1995.1 1398.4 932.3 645.1 449.4 300.2 186.5
117.5 74.6 37.3 14.9 3.7 0 0
2992.6 2877 2787.5 2675.7 2515.3 2315.8 2080.9 1818 1538.3 1264.2
1064.7 960.3 937.9 947.2 978.9 1006.9 1029.2 1031.1 1006.9 956.5
900.6 844.7 785 719.7 634 527.7 412.1 296.5 221.9 162.2
104.4 61.5 24.2 9.3 3.7 0 0
2992.6 2834.1 2673.8 2459.4 2164.8 1842.2 1504.7 1206.4 1034.8 977
947.2 921.1 900.6 880.1 868.9 861.4 852.1 831.6 786.8 721.6
656.3 591.1 527.7 455 382.2 318.8 272.2 231.2 182.7 124.9
63.4 31.7 14.9 5.6 0 0 0
2992.6 2791.3 2565.6 2222.6 1842.2 1456.2 1152.3 1036.7 1003.1 975.2
947.2 919.2 891.3 863.3 822.3 775.7 721.6 658.2 589.2 522.1
458.7 402.7 358 322.6 289 257.3 223.7 177.1 121.2 82
54.1 29.8 13.1 5.6 0 0 0
2992.6 2765.2 2457.5 2056.6 1605.4 1225 1070.3 1038.6 1008.7 977
950.9 919.2 885.7 844.7 792.4 727.2 656.3 583.6 507.2 432.6
371 331.9 303.9 277.8 249.9 221.9 190.2 151 119.3 95.1
69 44.7 14.9 1.9 0 0 0
2992.6 2727.9 2353.1 1877.6 1411.5 1135.5 1074 1044.2 1014.3 982.6
954.7 924.8 889.4 840.9 775.7 706.7 622.8 538.9 447.5 382.2
339.4 313.2 292.7 270.4 246.1 216.3 179 147.3 123.1 97
70.9 44.7 13.1 0 0 0 0
2992.6 2724.1 2319.5 1808.6 1336.9 1124.3 1085.2 1053.5 1021.8 992
962.1 928.6 893.1 840.9 777.5 693.6 598.5 503.4 425.1 365.5
328.2 303.9 281.6 257.3 229.3 193.9 154.8 128.7 104.4 80.2
54.1 29.8 7.5 0 0 0 0
2992.6 2724.1 2295.3 1771.3 1305.2 1124.3 1092.6 1060.9 1025.5 992
962.1 930.4 895 848.4 788.7 706.7 606 505.3 419.5 356.1
318.8 296.5 274.1 248 216.3 171.5 132.4 110 89.5 67.1
42.9 16.8 1.9 0 0 0 0
2992.6 2733.5 2306.5 1776.9 1305.2 1124.3 1092.6 1060.9 1027.4 995.7
964 932.3 898.7 854 794.3 702.9 602.3 497.8 412.1 350.5
317 294.6 270.4 246.1 212.6 160.4 124.9 104.4 82 59.7
37.3 13.1 0 0 0 0 0
